ResizeImage
Resize an image using a specific interpolation type while maintaining its aspect ratio.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
HRESULT ResizeImage(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
ULONG nWidth,
ULONG nHeight,
ETcVnInterpolationType eInterpolationType,
ETcVnPaddingMode ePaddingMode = PM_NONE,
TcVnVector4_LREAL& aBorderValue = {0, 0, 0, 0}
)Parameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipSrcImage |
|
Source image | |
|
ipDestImage |
|
Destination image (An appropriate image will be created if required.) | |
|
nWidth |
ULONG |
|
New width |
|
nHeight |
ULONG |
|
New height |
|
eInterpolationType |
|
Interpolation type (images of type SINT or DINT only support NEAREST_NEIGHBOR) | |
|
ePaddingMode |
PM_NONE |
Image padding mode | |
|
aBorderValue |
{0, 0, 0, 0} |
Border value, if TCVN_PM_LETTERBOX is used |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value