RegionsMSER
Detects regions using the MSER method.
Syntax
Definition:
HRESULT RegionsMSER(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnContainer*& ipRegions,
ITcVnContainer*& ipBoundingBoxes,
TcVnParamsMSER& stParams = {5, 60, 14400, 0.25, 0.2, 200, 1.01, 0.003, 5}
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image | |
ipRegions |
|
Returns a container which is filled with the region points (ContainerType_Vector_Vector_TcVnPoint2_DINT; Non-zero interface pointers are reused.) | |
ipBoundingBoxes |
|
Returns a container which is filled with the region bounding boxes (ContainerType_Vector_TcVnRectangle_DINT; Non-zero interface pointers are reused.) | |
stParams |
{5, 60, 14400, 0.25, 0.2, 200, 1.01, 0.003, 5} |
Additional expert parameters |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |