RegionOrientation
Calculate the orientation of a region based on a binary image that contains a non zero value for every pixel in that region.
Syntax
Definition:
HRESULT RegionOrientation(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
TcVnRotatedRectangle& stOrientation,
ETcVnOrientationMethod eMethod = OM_PCA
)Parameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipSrcImage |
|
Source image (1 channel, binary) | |
|
stOrientation |
|
Resulting rotated rectangle, containing center point, lengths of axes, and rotation angle of the region in clockwise direction. | |
|
eMethod |
OM_PCA |
Method for calculating the orientation. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value