ReferenceColorSimilarity (TcVnVector3_LREAL)
Computes the similarity to a reference color for each pixel in the source image.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
HRESULT ReferenceColorSimilarity(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
TcVnVector3_LREAL& aRefColor,
float fVariance = 0.15f,
float fLuminanceWeight = 0
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
RGB source image (USINT, 3 channels) | |
ipDestImage |
|
Returns the similarity to aRefColor for each pixel in ipSrcImage (USINT, 1 channel. An appropriate destination image will be created if required.) | |
aRefColor |
|
Reference color (RGB, [0..255]) | |
fVariance |
float |
0.15f |
Allowed color variance (0.1 - 0.3 might be a good start to try) |
fLuminanceWeight |
float |
0 |
Weight the impact of the luminance ([0..1], e.g. set to 0 to be more resistant to unequal illumination, but might be required to differentiate between some colors) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |