ReadBarcode (Exp)
Detect and interpret a 1d barcode within the provided image. Can be canceled by Watchdog.
Syntax
Definition:
HRESULT ReadBarcode(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnContainer*& ipDecodedData,
ITcVnContainer*& ipContours,
ULONG eBarcodeType,
LONG nCodeNumber,
ETcVnBarcodeSearchDirection eSearchDirection,
ITcVnContainer** pipAngles = nullptr
)Parameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipSrcImage |
|
Source image (USINT elements, 1 channel or 3 channel (3 channel input is expected to be RGB and internally converted to Gray)) | |
|
ipDecodedData |
|
Returns the decoded code (ContainerType_Vector_String_SINT) | |
|
ipContours |
|
Returns the code positions as contours (optional, set to 0 if not required; ContainerType_Vector_Vector_TcVnPoint2_DINT) | |
|
eBarcodeType |
ULONG |
|
Types of barcode to search for (ETcVnBarcodeType) |
|
nCodeNumber |
LONG |
|
Number of 1d barcode that should be detected within the provided image (currently only 1 supported). |
|
eSearchDirection |
|
Barcode search direction. | |
|
pipAngles |
nullptr |
Returns the clockwise code rotation angles (optional, set to 0 if not required; ContainerType_Vector_REAL) |
Required License
TC3 Vision Code Reading
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value