PredictSampleScalar
Compute a scalar prediction for a single sample.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT PredictSampleScalar(
HRESULT hrPrev,
ITcVnMlModel* ipRegressor,
ITcUnknown* ipSample,
float& fPrediction,
float* pNovelty = nullptr
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipRegressor |
|
Regressor to be used | |
ipSample |
|
Container holding a single input sample (ContainerType_Vector_REAL or ContainerType_Vector_LREAL) | |
fPrediction |
float& |
|
Returns the predicted output |
pNovelty |
float* |
nullptr |
Returns the degree of novelty (0.0 if a sample is completely known; > 0.0 otherwise) of the presented sample (optional, set to 0 if not required) |
Required License
TC3 Vision Machine Learning
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |