MinPixelValue
Finds the minimum pixel value in an image (1 - 4 channels supported).
Syntax
Definition:
HRESULT MinPixelValue(
HRESULT hrPrev,
ITcVnImage* ipImage,
TcVnVector4_LREAL& aMinValue,
TcVnPoint2_DINT& aPosition,
ITcVnImage* ipMask = nullptr,
ETcVnVectorCompareMethod eVectorCompareMethod = VCM_EUCLIDEAN
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipImage |
|
Source image | |
aMinValue |
|
Returns the minimum pixel value | |
aPosition |
|
Returns the first found position of aMinValue (not supported for multi-channel images with ELEMENTWISE) | |
ipMask |
nullptr |
Optional mask to specify which pixel positions are considered (USINT, set parameter to 0 if not required) | |
eVectorCompareMethod |
VCM_EUCLIDEAN |
Select a vector compare method for multi-channel images |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |