MinImage (Exp)
Element-wise minimum of two images.
Syntax
Definition:
HRESULT MinImage(
HRESULT hrPrev,
ITcVnImage* ipSrcImage1,
ITcVnImage* ipSrcImage2,
ITcVnImage*& ipDestImage,
ITcVnImage* ipMask
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage1 |
First source image | |
ipSrcImage2 |
Second source image | |
ipDestImage |
Destination image (An appropriate destination image will be created if required.) | |
ipMask |
Mask of type USINT |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |