MatchImageHuMoments
Compare two images using the Hu moment invariants.
Syntax
Definition:
HRESULT MatchImageHuMoments(
HRESULT hrPrev,
ITcVnImage* ipImage1,
ITcVnImage* ipImage2,
ETcVnContoursMatchComparisonMethod eComparisonMethod,
double& fDissimilarity
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipImage1 |
First image (1 channel) | |
ipImage2 |
Second image (1 channel) | |
eComparisonMethod |
Method used for comparing the Hu moment invariants of the images | |
fDissimilarity |
double& |
Returns the dissimilarity of the image Hu moment invariants depending on the chosen comparison method |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |