MatchContours1vsN
Compare a reference contour with multiple other contours using the Hu moment invariants (and optionally further aspects). Returns a sorted list of best matches.
Syntax
Definition:
HRESULT MatchContours1vsN(
HRESULT hrPrev,
ITcVnContainer* ipRefContour,
ITcVnContainer* ipContours,
ITcVnContainer*& ipMatchIndexes,
ITcVnContainer*& ipDissimilarities,
double fDissimilarityThreshold,
ETcVnContoursMatchComparisonMethod eComparisonMethod,
double fAreaFactor = 0,
double fAbsPositionFactor = 0
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipRefContour |
|
Reference contour (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the points of the contour) | |
ipContours |
|
Collection of multiple contours (CTcVnContainer_Vector_Vector_TcVnPoint2_DINT) | |
ipMatchIndexes |
|
Returns the indexes of the best matches (CTcVnContainer_Vector_ULINT; sorted, first element is best match, i.e. has lowest dissimilarity) | |
ipDissimilarities |
|
Returns the computed dissimilarities of the best matches (CTcVnContainer_Vector_LREAL; Optional, set to 0 if not required; sorted corresponding to ipMatchIndexes) | |
fDissimilarityThreshold |
double |
|
Neglect irrelevant matches, i.e. dissimilarity > fDissimilarityThreshold |
eComparisonMethod |
|
Method used for comparing the Hu moment invariants of the contours | |
fAreaFactor |
double |
0 |
If > 0, the relative area difference between contours is scaled by this factor and added to the computed dissimilarity |
fAbsPositionFactor |
double |
0 |
If > 0, the absolute position difference between contours (i.e. the coordinates of the geometric contour centers) is scaled by this factor and added to the computed dissimilarity |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |