MatchContours
Compare contours using the Hu moment invariants (and optionally further aspects). In case of multiple contours in each container, the best matches are found and the average dissimilarity over all matched contours is returned.
Syntax
Definition:
HRESULT MatchContours(
HRESULT hrPrev,
ITcVnContainer* ipContour1,
ITcVnContainer* ipContour2,
ETcVnContoursMatchComparisonMethod eComparisonMethod,
double& fDissimilarity,
double fAreaFactor = 0,
double fAbsPositionFactor = 0,
double fRelPositionFactor = 0,
double fNumDiffFactor = 0
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipContour1 |
|
First contour (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the points of the contour) or collection of multiple contours (ContainerType_Vector_Vector_TcVnPoint2_DINT) | |
ipContour2 |
|
Second contour (same type as ipContour1) | |
eComparisonMethod |
|
Method used for comparing the Hu moment invariants of the contours | |
fDissimilarity |
double& |
|
Returns the dissimilarity of the contours depending on the chosen comparison method |
fAreaFactor |
double |
0 |
If > 0, the relative area difference between contours is scaled by this factor and added to the computed dissimilarity |
fAbsPositionFactor |
double |
0 |
If > 0, the absolute position difference between contours (i.e. the coordinates of the geometric contour centers) is scaled by this factor and added to the computed dissimilarity |
fRelPositionFactor |
double |
0 |
If > 0, the relative position difference between contours is scaled by this factor and added to the computed dissimilarity (only used if matching multiple contours) |
fNumDiffFactor |
double |
0 |
If > 0, the difference between the number of contours in both containers is scaled by this factor and added to the computed dissimilarity (only used if matching multiple contours) |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |