LocateEllipse
Locate an ellipse.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
HRESULT LocateEllipse(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
TcVnRotatedRectangle& stEllipse,
TcVnPoint2_REAL& aCenter,
float fSearchRadius,
ETcVnEdgeDirection eEdgeDirection,
float fMinStrength,
ULONG nMaxThickness = 10,
bool bInvertSearchDirection = false,
float fMinSearchRadius = 0,
ULONG nSubpixelsIterations = 10,
ULONG nSearchLines = 92,
float fApproxPrecision = 0.001f,
ETcVnEdgeDetectionAlgorithm eAlgorithm = EDA_INTERPOLATION,
ITcVnContainer** pipContourPoints = nullptr,
float fRangeCutoffFactor = 0.135f
)Parameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipSrcImage |
|
Source image (1 channel) | |
|
stEllipse |
|
Returns the detected ellipse | |
|
aCenter |
|
The expected ellipse center | |
|
fSearchRadius |
float |
|
Radius around aCenter to search for edges |
|
eEdgeDirection |
|
Specification of the edge direction to search for (from center to outside ellipse or other way round, if bInvertSearchDirection is true) | |
|
fMinStrength |
float |
|
Specification of the minimum strength (intensity difference) of the edge to search for |
|
nMaxThickness |
ULONG |
10 |
Specification of the maximum thickness of the edge to search for, which means fMinStrength must be reached within nMaxThickness pixels |
|
bInvertSearchDirection |
bool |
false |
If true, the search starts from outside the ellipse in direction of the center |
|
fMinSearchRadius |
float |
0 |
Radius around aCenter to skip before starting to search for edges (e.g. to save time or if the center contains edges that should be ignored) |
|
nSubpixelsIterations |
ULONG |
10 |
Specifies the number of subpixels (for INTERPOLATION, 10 - 20 usually is sufficient) or maximum number of iterations for optimizing the parameters (for APPROX_ERF and APPROX_GAUSSIAN, 50 - 100 usually is sufficient) |
|
nSearchLines |
ULONG |
92 |
Specifies the amount of search lines, which are equally distributed in all directions (must be >= 8 and a multiple of 4) |
|
fApproxPrecision |
float |
0.001f |
Specifies the approximation precision for APPROX_ERF and APPROX_GAUSSIAN (0.001 usually is sufficient, unused for INTERPOLATION) |
|
eAlgorithm |
EDA_INTERPOLATION |
Selection of the edge detection algorithm | |
|
pipContourPoints |
nullptr |
Returns the subpixel accurate ellipse contour (optional, set to 0 if not required; ContainerType_Vector_TcVnPoint2_REAL; Non-zero interface pointers are reused.) | |
|
fRangeCutoffFactor |
float |
0.135f |
Relative edge strength factor to cut off the range of pixels used for approximation. Negative numbers are valid to include noise, i.e. intensity differences in the other direction. At most nMaxThickness pixels are used in each direction. |
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value