LineIntersectionPointAndAngle

Computes the intersection point and angle between two lines (returns S_FALSE if the provided lines are parallel).

Syntax

Definition:

HRESULT LineIntersectionPointAndAngle(
    HRESULT            hrPrev,
    TcVnVector4_LREAL& aLine1,
    TcVnVector4_LREAL& aLine2,
    TcVnPoint2_REAL&   aIntersecPoint,
    float&             fAngle,
    bool               bAngleInDegrees
)

Parameters

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

aLine1

TcVnVector4_LREAL&

First line. The first and second element describe the x and y component of a vector collinear to the line. The third and fourth element describe the x and y component of a point on the line.

aLine2

TcVnVector4_LREAL&

Second line. The first and second element describe the x and y component of a vector collinear to the line. The third and fourth element describe the x and y component of a point on the line.

aIntersecPoint

TcVnPoint2_REAL&

Returns the intersection point of aLine1 and aLine2.

fAngle

float&

Returns the intersection angle of aLine1 and aLine2.

bAngleInDegrees

bool

If TRUE, fAngle is in degrees. If FALSE, fAngle is in radians.

LineIntersectionPointAndAngle 1: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision