KeyPointsSB
Detects keypoints using a Simple Blob method
- several iterations apply different thresholds to source image
- connected components (blobs) are detected
- the center and radius of the blobs are returned as keypoints
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT KeyPointsSB(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnContainer*& ipKeyPoints,
ITcVnImage* ipMask = nullptr,
TcVnParamsSB& stParams = {true, false, false, false, false, 25, 15000, 0, 1, 255, 0, 1, 0, 1, 5, 2, 30, 225, 10}
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image | |
ipKeyPoints |
|
Returns a container which is filled with the keypoints (ContainerType_Vector_TcVnKeyPoint; Non-zero interface pointers are reused.) | |
ipMask |
nullptr |
Mask to specify, where to look for keypoints (optional, set to 0 if not required) | |
stParams |
{true, false, false, false, false, 25, 15000, 0, 1, 255, 0, 1, 0, 1, 5, 2, 30, 225, 10} |
Several parameters to filter the detected blobs |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |