InverseFeatureScaling (float)
Apply the inverse of feature scaling to a single value. [fA, fB] should be used if the scaling has been performed using TCVN_FST1_MINMAX with a predetermined output range.
Syntax
Definition:
HRESULT InverseFeatureScaling(
HRESULT hrPrev,
float fSample,
ITcVnContainer* ipScales,
float& fInverseSample,
double fA = 0.0,
double fB = 1.0
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
fSample |
float |
|
Sample value |
ipScales |
|
Container with the scaling parameters of each feature (type ContainerType_Vector_REAL or ContainerType_Vector_LREAL). | |
fInverseSample |
float& |
|
Returns the inversed sample. |
fA |
double |
0.0 |
represents the lower bound of the range for TCVN_FST1_MINMAX |
fB |
double |
1.0 |
represents the upper bound of the range for TCVN_FST1_MINMAX |
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |