ImagePointsWorldDistance
Computes the distance in the world coordinate system between two points (in the same world coordinate z layer) given in image coordinates.
Syntax
Definition:
HRESULT ImagePointsWorldDistance(
HRESULT hrPrev,
TcVnPoint2_REAL& aImagePoint1,
TcVnPoint2_REAL& aImagePoint2,
double& fWorldDistance,
TcVnMatrix3x3_LREAL& aCameraMatrix,
TcVnArray8_LREAL& aDistortionCoefficients,
TcVnMatrix3x3_LREAL& aRotationMatrix,
TcVnVector3_LREAL& aTranslationVector,
double fZ
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
aImagePoint1 |
First point in the image coordinate system | |
aImagePoint2 |
Second point in the image coordinate system | |
fWorldDistance |
double& |
Returns the distance between aImagePoint1 and aImagePoint2 in the world coordinate system |
aCameraMatrix |
3x3 camera matrix containing the intrinsic parameters | |
aDistortionCoefficients |
Lens distortion coefficients [k1, k2, p1, p2, k3, k4, k5, k6] | |
aRotationMatrix |
3x3 rotation matrix | |
aTranslationVector |
Translation vector | |
fZ |
double |
z coordinate (world coordinate system) of the given points (0 would be at (toplevel) calibration pattern) |
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |