ImageAverageStdDev
Computes the (channel-wise) average pixel value and the corresponding standard deviation of an image.
Syntax
Definition:
HRESULT ImageAverageStdDev(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
TcVnVector4_LREAL& aAverage,
TcVnVector4_LREAL& aStdDev,
ITcVnImage* ipMask = nullptr
)Parameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipSrcImage |
|
Source image (1 - 4 channels) | |
|
aAverage |
|
Returns the (channel-wise) average pixel value of ipSrcImage | |
|
aStdDev |
|
Returns the (channel-wise) pixel value standard deviation of ipSrcImage | |
|
ipMask |
nullptr |
Mask of type USINT (1 channel) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value