HaralickFeatures
Computes the Haralick features of a graylevel image, which describe the texture.
Syntax
Definition:
HRESULT HaralickFeatures(
HRESULT hrPrev,
ITcVnImage* ipImage,
ITcVnContainer*& ipFeatures,
ULONG nDist
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipImage |
Source image (1 channel, USINT) | |
ipFeatures |
Returns the computed Haralick features (CTcVnContainer_Vector_LREAL). The returned feature set contains the mean and standard deviation for each of the first 13 Haralick features, computed for 0, 45, 90, 135 degrees. So there will be 26 features in total (f1 mean, f1 stdDev, f2 mean, f2 stdDev, ..., f13 mean, f13 stdDev). | |
nDist |
ULONG |
Distance |
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |