GetSampleNovelty
Get the degree of novelty of a single sample.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT GetSampleNovelty(
HRESULT hrPrev,
ITcVnMlModel* ipNoveltyDetector,
ITcUnknown* ipSample,
float& fNovelty
)Parameters
|
Name |
Type |
Description |
|---|---|---|
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipNoveltyDetector |
Novelty detector to be used | |
|
ipSample |
Container holding a single input sample (ContainerType_Vector_REAL or ContainerType_Vector_LREAL) | |
|
fNovelty |
float& |
Returns the degree of novelty (0.0 if a sample is completely known; > 0.0 otherwise) of the presented sample |
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value