GetSampleCluster
Get the ID of the best-matching cluster of a single sample.
Syntax
Definition:
HRESULT GetSampleCluster(
HRESULT hrPrev,
ITcVnMlModel* ipClusterer,
ITcUnknown* ipSample,
LONG& nCluster,
float* pNovelty = nullptr
)Parameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipClusterer |
|
Clusterer to be used | |
|
ipSample |
|
Container holding a single input sample (ContainerType_Vector_REAL or ContainerType_Vector_LREAL) | |
|
nCluster |
LONG& |
|
Returns the ID of the cluster the sample has been assigned to |
|
pNovelty |
float* |
nullptr |
Returns the degree of novelty (0.0 if a sample is completely known; > 0.0 otherwise) of the presented sample (optional, set to 0 if not required) |
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value