GetClusterNum
Get the number of clusters used by this clusterer.
Syntax
Definition:
HRESULT GetClusterNum(
HRESULT hrPrev,
ITcVnMlModel* ipClusterer,
ULONGLONG& nClusterNum
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipClusterer |
Clusterer to be used | |
nClusterNum |
ULONGLONG& |
Returns the number of clusters |
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |