FuseImages
Fuse 2 images vertically (intended for line scan cameras).
Syntax
Definition:
HRESULT FuseImages(
HRESULT hrPrev,
ITcVnImage* ipSrcImage1,
ITcVnImage* ipSrcImage2,
ITcVnImage*& ipDestImage,
ULONG nFirstLine,
ULONG nNumLines
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage1 |
Source image 1 | |
ipSrcImage2 |
Source image 2 | |
ipDestImage |
Destination image | |
nFirstLine |
ULONG |
Line index in ipSrcImage1, which is the first line in ipDestImage |
nNumLines |
ULONG |
The number of lines that should be copied to ipDestImage, starting with nFirstLine in ipSrcImage1. Once the last line of ipSrcImage1 was copied, the remaining lines are copied from ipSrcImage2, starting at line index 0. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |