FillContainer (double)
Partially fill the container with the specified value. Only possible for containers with basic elements.
Syntax
Definition:
HRESULT FillContainer(
HRESULT hrPrev,
ITcVnContainer* ipContainer,
double fValue,
ULONGLONG nStartIdx,
ULONGLONG nCount
)Parameters
|
Name |
Type |
Description |
|---|---|---|
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipContainer |
Container with basic elements | |
|
fValue |
double |
Value to set the container elements |
|
nStartIdx |
ULONGLONG |
Start index |
|
nCount |
ULONGLONG |
Number of elements to set |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value