ExportSubContainer_String
Export the container elements of a sub-container into a string. Only possible for 2-dimensional containers of type ContainerType_Vector_String_SINT.
Syntax
Definition:
HRESULT ExportSubContainer_String(
HRESULT hrPrev,
ITcVnContainer* ipContainer,
ULONGLONG nIndex,
PCHAR sText,
ULONGLONG nMaxLength
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipContainer |
Container of type ContainerType_Vector_String_SINT | |
nIndex |
ULONGLONG |
Index of the requested element |
sText |
PCHAR |
Make sure to choose a sufficient STRING size! The required size can be determined using the function VnExportSubContainerSize. |
nMaxLength |
ULONGLONG |
Maximum string length to export (including 0 termination). If the container content is longer, the string is cut off at nMaxLength - 1 and 0 termination is appended. In this case, S_FALSE is returned. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |