ExportImage
Exports the image data into a given buffer (e.g. an array). F_VN_ExportImageSize should be called before to get the required buffer size.
Syntax
Definition:
HRESULT ExportImage(
HRESULT hrPrev,
ITcVnImage* ipImage,
PVOID pBuffer,
ULONGLONG nBufferSize
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipImage |
Image | |
pBuffer |
PVOID |
Pointer to a buffer to store the image data (Make sure to allocate enough memory! The required size in bytes can be determined using the function F_VN_ExportImageSize) |
nBufferSize |
ULONGLONG |
Size of the buffer memory in bytes |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |