DrawRectangle (TcVnRectangle_DINT)
Draw a rectangle.
Syntax
Definition:
HRESULT DrawRectangle(
HRESULT hrPrev,
TcVnRectangle_DINT& stRectangle,
ITcVnImage* ipDestImage,
TcVnVector4_LREAL& aColor,
LONG nThickness
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
stRectangle |
Rectangle to be drawn | |
ipDestImage |
Destination image | |
aColor |
Color | |
nThickness |
LONG |
Line thickness (if negative, the rectangle is filled) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |