DrawPoint
Draw a point.
Syntax
Definition:
HRESULT DrawPoint(
HRESULT hrPrev,
ULONG nX,
ULONG nY,
ITcVnImage* ipDestImage,
ETcVnDrawShape eShape,
TcVnVector4_LREAL& aColor,
ULONG nSize = 3,
LONG nThickness = 1,
ETcVnLineType eLineType = LT_8_CONNECTED
)Parameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
nX |
ULONG |
|
x coordinate of the point |
|
nY |
ULONG |
|
y coordinate of the point |
|
ipDestImage |
|
Destination image | |
|
eShape |
|
Point shape | |
|
aColor |
|
Color (for {-1, -1, -1, -1}, a random color is chosen) | |
|
nSize |
ULONG |
3 |
Size of the shape (half width) |
|
nThickness |
LONG |
1 |
Line thickness (if negative, the shape is filled if it is closed) |
|
eLineType |
LT_8_CONNECTED |
Line type |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value