DrawOrientation
Draw the main axis of a set of points/contour based on a rotated rectangle.
Syntax
Definition:
HRESULT DrawOrientation(
HRESULT hrPrev,
TcVnRotatedRectangle& stOrientation,
ITcVnImage* ipDestImage,
TcVnVector4_LREAL& aColorMainAxis,
LONG nThickness
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
stOrientation |
Rotated rectangle, containig center of mass, lenghts of axes, and rotation angle in clockwise direction | |
ipDestImage |
Destination image | |
aColorMainAxis |
Color of the major axis | |
nThickness |
LONG |
Line thickness |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |