DrawKeypoints
Draws the keypoints for visualization purpose.
Syntax
Definition:
HRESULT DrawKeypoints(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnContainer* ipKeyPoints,
ITcVnImage*& ipDestImage,
TcVnVector4_LREAL& aColor = {-1, -1, -1, -1},
ETcVnDrawMatchesFlags eFlags = DMF_DEFAULT
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image (elements of type USINT) | |
ipKeyPoints |
|
Container with the keypoints (ContainerType_Vector_TcVnKeyPoint) | |
ipDestImage |
|
Destination image (An appropriate color image will be created if required.) | |
aColor |
{-1, -1, -1, -1} |
Color to draw the keypoints (for {-1, -1, -1, -1}, a random color is chosen for each point) | |
eFlags |
DMF_DEFAULT |
A combination of flags to support overdrawing an existing destination image and/or drawing additional (Rich-)Keypoint information (size and orientation) |
Required License
TC3 Vision Matching
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |