DoubleThreshold
Apply a double threshold (also called hysteresis threshold) using morphological reconstruction.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT DoubleThreshold(
    HRESULT      hrPrev,
    ITcVnImage*  ipSrcImage,
    ITcVnImage*& ipDestImage,
    double       fLowThreshold,
    double       fHighThreshold,
    double       fMaxValue
)Parameters
| Name | Type | Description | 
|---|---|---|
| hrPrev | HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
| ipSrcImage | Source image (USINT, UINT, INT, REAL, or LREAL, 1 channel) | |
| ipDestImage | Destination image (An appropriate destination image will be created if required.) | |
| fLowThreshold | double | Low threshold determinining the shape of found regions | 
| fHighThreshold | double | High threshold selecting found regions (Each region must at least contain a single pixel if the high threshold is applied.) | 
| fMaxValue | double | Maximum pixel value | 
Required License
TC3 Vision Base
System Requirements
| Development environment | Target platform | PLC libraries to include | 
|---|---|---|
| TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision | 
 Return value
 Return value