DivideContainers
Element-wise division of two containers (same length and type). In case of integer division by zero, the resulting element is set to nIntDivideByZeroResult and S_DIVISION_BY_ZERO is returned instead of S_OK.
Syntax
Definition:
HRESULT DivideContainers(
HRESULT hrPrev,
ITcVnContainer* ipSrcContainer1,
ITcVnContainer* ipSrcContainer2,
ITcVnContainer*& ipDestContainer,
LONGLONG nIntDivideByZeroResult = 0
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcContainer1 |
|
Source container 1 | |
ipSrcContainer2 |
|
Source container 2 | |
ipDestContainer |
|
Returns the resulting container | |
nIntDivideByZeroResult |
LONGLONG |
0 |
Value set as result in case of integer division by zero |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |