DistanceTransformation
Calculates the distance transformation, which is the distance to the closest zero pixel in a binary image. Additionally, an image with component labels is created (discrete Voronoi diagram).
Syntax
Definition:
HRESULT DistanceTransformation(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
ETcVnDistanceType eDistanceType,
ETcVnDistanceTransformationMask eMaskSize,
ITcVnImage** pipDestLabels = nullptr,
ETcVnDistanceTransformationLabel eLabelType = DTL_CCOMP
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image (USINT, 1 channel) | |
ipDestImage |
|
Destination image (REAL, 1 channel. An appropriate destination image will be created if required.) | |
eDistanceType |
|
Distance computation method (supported: L1, L2, C) | |
eMaskSize |
|
Size of the distance transformation mask (PRECISE not supported for label computation) | |
pipDestLabels |
nullptr |
Returns the component labels (Discrete Voronoi diagram; DINT, 1 channel. An appropriate image will be created if required.) | |
eLabelType |
DTL_CCOMP |
Type of the labels |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |