DecomposeAffineTransformation
Decompose an affine transformation matrix and return the rotation angle (clockwise) in radian, translation vector (pixels), scale, and skew vectors (angle in radian). The decomposition method assumes the following order of transformation: Translation, Rotation, Scale, and Skew.
Syntax
Definition:
HRESULT DecomposeAffineTransformation(
HRESULT hrPrev,
TcVnMatrix2x3_LREAL& aAffineTransform,
double& fRotationAngle,
TcVnVector2_LREAL& aTranslationVector = {0, 0},
TcVnVector2_LREAL& aScaleVector = {0, 0},
TcVnVector2_LREAL& aSkewVector = {0, 0}
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
aAffineTransform |
|
Affine transformation matrix | |
fRotationAngle |
double& |
|
Rotation angle (radian) in the clockwise direction. The rotation center is the origin point (0,0) |
aTranslationVector |
{0, 0} |
2D translation vector. The values are in pixels | |
aScaleVector |
{0, 0} |
2D scale vector | |
aSkewVector |
{0, 0} |
2D skew vector. The values are the skew angles in x and y directions in radian |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |