CreateStructuringElement
Creates a structuring element for the usage with morphological operators and allocate an appropriate data buffer. The initial reference count is set to one if a new image interface is created and kept, otherwise.
Syntax
Definition:
HRESULT CreateStructuringElement(
HRESULT hrPrev,
ITcVnImage*& ipStructuringElement,
ETcVnStructuringElementShape eShape,
ULONG nWidth,
ULONG nHeight
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipStructuringElement |
Returns the created structuring element (Non-zero interface pointers are reused.) | |
eShape |
Shape of the structuring element (rectangle, cross, or ellipse) | |
nWidth |
ULONG |
Width |
nHeight |
ULONG |
Height |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |