CreateRTreesModel
Create a random trees model of the specified type. The initial reference count is set to one if a new model is created and kept, otherwise. Models of this type neither support on-line training (sample by sample) nor retraining. Predictions can only be scalar.
Syntax
Definition:
HRESULT CreateRTreesModel(
HRESULT hrPrev,
ITcVnMlModel*& ipMlModel,
ETcVnRTrees eRTreesType,
ULONG nMaxDepth = 5,
ULONG nMinSamples = 10,
ULONG nActiveVariables = 0,
ULONG nMaxIterations = 0,
double fEpsilon = 0.0,
float fRegressionAccuracy = 0,
ITcVnContainer* ipClassPriors = nullptr
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipMlModel |
|
Returns the created model (Non-zero interface pointers are reused.) | |
eRTreesType |
|
Random trees model type | |
nMaxDepth |
ULONG |
5 |
Maximum tree depth (default: 5) |
nMinSamples |
ULONG |
10 |
Minimum number of samples within a node required for splitting (default: 10) |
nActiveVariables |
ULONG |
0 |
Number of variables considered for splitting (0 means sqrt(total number of variables); default: 0) |
nMaxIterations |
ULONG |
0 |
Maximum number of iterations (disabled if it equals 0 and fEpsilon is different from 0.0; triggers the usage of the default value of 50 if nMaxIterations and fEpsilon equal 0) |
fEpsilon |
double |
0.0 |
Maximum allowed difference of the error between two successive iterations (disabled if it equals 0.0 and nMaxIterations is different from 0; triggers the usage of the default value of 0.1 if nMaxIterations and fEpsilon equal 0) |
fRegressionAccuracy |
float |
0 |
Termination criterion for regressors (only for regressors; set to default if not allowed; default: 0.0) |
ipClassPriors |
nullptr |
Class priors (ContainerType_Vector_REAL or ContainerType_Vector_LREAL; only for classifiers; optional, set to 0 if not required or not allowed; default: 0) |
Required License
TC3 Vision Machine Learning
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |