CreatePcaTransformViaComponentNum
Create a PCA-based feature transform from the provided data where the number of prinicpal components to be used is predefined. The maximum number of principal components that can be computed equals the minimum of the number of samples and the number of features. The initial reference count is set to one if a new model is created and kept, otherwise.
Syntax
Definition:
HRESULT CreatePcaTransformViaComponentNum(
HRESULT hrPrev,
ITcVnMlModel*& ipMlModel,
ITcUnknown* ipSamples,
ULONG nComponentNum
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipMlModel |
Returns the created feature transform (Non-zero interface pointers are reused.) | |
ipSamples |
Container holding a batch of input samples (ContainerType_Vector_Vector_REAL or ContainerType_Vector_Vector_LREAL) | |
nComponentNum |
ULONG |
Number of principal components (A value of 0 results in the automatic computation of the maximum number of components.) |
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |