CreateImageAndSetPixels
Creates an image, allocates an appropriate data buffer and sets all pixels to the specified value. The initial reference count is set to one if a new image interface is created and kept, otherwise.
Syntax
Definition:
HRESULT CreateImageAndSetPixels(
HRESULT hrPrev,
ITcVnImage*& ipImage,
ULONG nWidth,
ULONG nHeight,
ETcVnElementType ePixelType,
ULONG nChannelNum,
TcVnVector4_LREAL& aValue
)Parameters
|
Name |
Type |
Description |
|---|---|---|
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipImage |
Returns the created image (Non-zero interface pointers are reused.) | |
|
nWidth |
ULONG |
Image width |
|
nHeight |
ULONG |
Image height |
|
ePixelType |
Pixel type | |
|
nChannelNum |
ULONG |
Number of channels (1 to 4) |
|
aValue |
Pixel value |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value