CreateContainer
Creates a container with type GUID nTypeGuid and return its container interface.
Syntax
Definition:
HRESULT CreateContainer(
HRESULT hrPrev,
ITcVnContainer*& ipContainer,
GUID nTypeGuid,
ULONGLONG nElementNum
)Parameters
|
Name |
Type |
Description |
|---|---|---|
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipContainer |
Returns the created container | |
|
nTypeGuid |
GUID |
Type GUID of the container to be created |
|
nElementNum |
ULONGLONG |
Number of elements |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value