ConvexHullPoints
Determines the convex hull of a point set.
Syntax
Definition:
HRESULT ConvexHullPoints(
HRESULT hrPrev,
ITcVnContainer* ipPointSet,
ITcVnContainer*& ipConvexHull,
bool bClockwise = false
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipPointSet |
|
Source point set (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the individual points.) | |
ipConvexHull |
|
Returns a container which is filled with the sorted convex hull points (same type ID as ipPointSet; Non-zero interface pointers are reused.) | |
bClockwise |
bool |
false |
Selects the sorting direction of the hull points, assuming cartesian coordinates. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |