ConvertCartesianToPolarAngles
Converts cartesian coordinates (x, y) to polar angle.
Syntax
Definition:
HRESULT ConvertCartesianToPolarAngles(
HRESULT hrPrev,
ITcVnContainer* ipSrcPointsCart,
ITcVnContainer*& ipDestAngles,
bool bAngleInDegrees = false
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcPointsCart |
|
Container with cartesian points (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL or ContainerType_Vector_TcVnPoint2_LREAL) | |
ipDestAngles |
|
Returns a container which is filled with the angles (ContainerType_Vector_REAL, if source points are of type TcVnPoint2_DINT or TcVnPoint2_REAL; else ContainerType_Vector_LREAL. Non-zero interface pointers are reused.) | |
bAngleInDegrees |
bool |
false |
Specify, if the angles should be in degrees or radians |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |