ContourCircularity
Computes the circularity of a contour (1.0: ideal circle, 0.0: straight line).
Syntax
Definition:
HRESULT ContourCircularity(
HRESULT hrPrev,
ITcVnContainer* ipContour,
double& fCircularity,
ETcVnCircularityCalculationMethod eMethod = CCM_DEFAULT
)Parameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipContour |
|
Single contour (ContainerType_Vector_TcVnPoint2_DINT or ContainerType_Vector_TcVnPoint2_REAL; The elements of this container are the points of the contour.) | |
|
fCircularity |
double& |
|
Returns the circularity of the contour [0..1] |
|
eMethod |
CCM_DEFAULT |
Method used for computing the circularity |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value