ConnectedComponents
Computes the connected components of an image.
Syntax
Definition:
HRESULT ConnectedComponents(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipLabelImage,
LONG& nLabels,
ETcVnPixelConnectivity eConnectivity = PC_8,
ETcVnElementType eLabelType = TCVN_ET_DINT,
ETcVnConnectedComponentsAlgorithm eAlgorithm = CCA_GRANA
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image (USINT, 1 channel, binary) | |
ipLabelImage |
|
Returns the labels for each source image pixel (1 channel, type depends on eLabelType. An appropriate destination image will be created if required.) | |
nLabels |
LONG& |
|
Returns the number of labels |
eConnectivity |
PC_8 |
Selects if 4- or 8-way pixel connectivity should be used | |
eLabelType |
TCVN_ET_DINT |
Selects the type of ipLabelImage (only UINT or DINT supported) | |
eAlgorithm |
CCA_GRANA |
Selects the applied algorithm |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |