ClosestPointsBF
Find the closest distance between two 2d point sets of the same type, using a brute force approach.
Syntax
Definition:
HRESULT ClosestPointsBF(
HRESULT hrPrev,
ITcVnContainer* ipPointSet1,
ITcVnContainer* ipPointSet2,
double& fMinDist,
TcVnPoint2_LREAL& aPoint1,
TcVnPoint2_LREAL& aPoint2
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipPointSet1 |
Container with 1st set of 2d points | |
ipPointSet2 |
Container with 2nd set of 2d points | |
fMinDist |
double& |
Returns the minimum distance between 2 points of the different point sets |
aPoint1 |
Returns the point out of ipPointSet1, for which fMinDist is achieved | |
aPoint2 |
Returns the point out of ipPointSet2, for which fMinDist is achieved |
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |