Clahe
Apply Constrast Limited Adaptive Histogram Equalization. This applies local histogram equalization to individual tiles.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT Clahe(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
double fClipLimit = 40,
ULONG nTilesX = 8,
ULONG nTilesY = 8
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Source image (TCVN_ET_USINT or TCVN_ET_UINT, 1 channel) | |
ipDestImage |
|
Returns the resulting image (An appropriate image will be created if required.) | |
fClipLimit |
double |
40 |
Threshold for contrast limit (set to <= 0 to disable clipping) |
nTilesX |
ULONG |
8 |
Number of tiles in x direction |
nTilesY |
ULONG |
8 |
Number of tiles in y direction |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |