CannyEdgeDetection
Find edges using the Canny edge detection algorithm.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT CannyEdgeDetection(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
ITcVnImage*& ipDestImage,
double fThresholdLow,
double fThresholdHigh,
ULONG nApertureSize = 3,
bool bL2Gradient = false
)Parameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
|
ipSrcImage |
|
Source image (elements of type USINT) | |
|
ipDestImage |
|
Destination image (elements of type USINT. An appropriate destination image will be created if required.) | |
|
fThresholdLow |
double |
|
Low threshold |
|
fThresholdHigh |
double |
|
High threshold |
|
nApertureSize |
ULONG |
3 |
Aperture size for the Sobel operator (3, 5, 7) |
|
bL2Gradient |
bool |
false |
If true, the more accurate (and slower) L2 norm is used instead of the L1 norm |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value