CalibrateCameraPlanar
Calibrate camera using a planar calibration pattern comprised of four circles marking the corners of a rectangle.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT CalibrateCameraPlanar(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
TcVnArray4_Point2_REAL& aMarkerPositions,
TcVnMatrix3x3_LREAL& aTransformationMatrix,
TcVnArray4_Point2_REAL& aMarkerImagePositions,
ULONG nMinMarkerArea = 100,
ULONG nMaxMarkerArea = 10000,
double fMaxMarkerEccentricity = 0.05
)
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
hrPrev |
|
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
|
Binary source image (background zero, markers non-zero) | |
aMarkerPositions |
|
Marker positions within their plane using world units (right-handed coordinate system) | |
aTransformationMatrix |
|
Returns a 3-by-3 matrix for the transformation from image coordinates into the reference coordinate system | |
aMarkerImagePositions |
|
Returns the marker positions in image coordinates (left-handed coordinate system) | |
nMinMarkerArea |
ULONG |
100 |
Minimum area for the detection of markers (Smaller markers are ignored.) |
nMaxMarkerArea |
ULONG |
10000 |
Maximum area for the detection of markers (Larger markers are ignored.) |
fMaxMarkerEccentricity |
double |
0.05 |
Maximum eccenticity for the detection of markers (The eccentricity measures deviations from a round shape (eccentricity = 0: round object; eccentricity = 1.0: linear object).) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |