BlendImages
Blends two images, i.e. dest = (src1 * weight1 + src2 * weight2) / (weight1 + weight2).
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT BlendImages(
HRESULT hrPrev,
ITcVnImage* ipSrcImage1,
ITcVnImage* ipSrcImage2,
ITcVnImage* ipWeights1,
ITcVnImage* ipWeights2,
ITcVnImage*& ipDestImage
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage1 |
First source image (ET_USINT or ET_REAL) | |
ipSrcImage2 |
Second source image (same type and size as ipSrcImage1) | |
ipWeights1 |
Weights for ipSrcImage1 (1 channel, ET_REAL) | |
ipWeights2 |
Weights for ipSrcImage2 (1 channel, ET_REAL) | |
ipDestImage |
Destination image (An appropriate destination image will be created if required.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |