BitwiseAndContainers
Element-wise application of a bit-wise AND operator to two containers (same length and type, integer only).
Syntax
Definition:
HRESULT BitwiseAndContainers(
HRESULT hrPrev,
ITcVnContainer* ipSrcContainer1,
ITcVnContainer* ipSrcContainer2,
ITcVnContainer*& ipDestContainer
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcContainer1 |
Source container 1 | |
ipSrcContainer2 |
Source container 2 | |
ipDestContainer |
Returns the resulting container |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |