ApplyColorMap

Apply a color map to a gray-level image.

Syntax

Definition:

HRESULT ApplyColorMap(
    HRESULT         hrPrev,
    ITcVnImage*     ipSrcImage,
    ITcVnImage*&    ipDestImage,
    ITcVnContainer* ipColorMap
)

Parameters

Name

Type

Description

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

ipSrcImage

ITcVnImage*

Source image (TCVN_ET_USINT or TCVN_ET_UINT, 1 channel)

ipDestImage

ITcVnImage*&

Returns the colored image (TCVN_ET_USINT, 3 channel. An appropriate image will be created if required.)

ipColorMap

ITcVnContainer*

Color map to be applied to ipSrcImage (ContainerType_Vector_TcVnVector3_REAL with 256 or 65536 elements, dependent on ipSrcImage type). Can be either custom or created with F_VN_GenerateColorMap.

ApplyColorMap 1: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision