AdjustSearchWindowOrientationToLinearEdge
Adjust the search window to be orthogonal to a linear edge. Might be helpful before calling edge localization and distance measurement functions that rely on the search window.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
HRESULT AdjustSearchWindowOrientationToLinearEdge(
HRESULT hrPrev,
ITcVnImage* ipSrcImage,
TcVnPoint2_REAL& aStartPoint,
TcVnPoint2_REAL& aEndPoint,
ETcVnEdgeDirection eEdgeDirection,
float fMinStrength,
ULONG nMaxThickness,
ULONG nSearchLines
)
Parameters
Name |
Type |
Description |
---|---|---|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) | |
ipSrcImage |
Source image | |
aStartPoint |
Position from which to start the search process (in the direction of aEndPoint), which is not changed | |
aEndPoint |
Position where the search process ends, which is adjusted by this function | |
eEdgeDirection |
Specification of the edge direction to search for | |
fMinStrength |
float |
Specification of the minimum strength (intensity difference) of the edge to search for |
nMaxThickness |
ULONG |
Specification of the maximum thickness of the edge to search for, which means fMinStrength must be reached within nMaxThickness pixels |
nSearchLines |
ULONG |
Width of the search window, i.e. the number of search lines (3, 5, 7, ...), centered around the line specified by aStartPoint and aEndPoint |
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |